Electronic housing - ME MAX 22,5 G 2-2 KMGY S81 - 2279693

The figure shows the housing versions

Electronic housing consisting of: Housing shells left and right, front plate, transparent cover, metal foot catch and spring, enclosed housing, 16-pos. (4 x 4 pos.), width: 22,5 mm, color: Light gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Labels for additional labeling as an option
  • DIN rail bus connector as an option
  • Plug-in connection with screw, spring-cage or fast connection technology
  • Large front surface for high-pos. plugs or operating and setting elements
  • Large PCB surface despite compact housing dimensions
  • The fitted cover is easy to adapt and print
  • Easy module replacement without interrupting the contact chain
  • Fixed or plug-in connection technology can be combined on up to three connection levels, with different pitches
  • Transparent front cover can be swiveled
  • Functional earth ground contact as an option

Key Commercial Data

Orderkey 2279693
Packing unit 10 pc
Sales key ACHABA -
Minimum order quantity 10 pc
GTIN 4046356341134
Weight per Piece (excluding packing) 58.260 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close