Mounting base housing - EH 90-B/ABS GN - 2202937

No picture available

Component housing, color: green, width: 90 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is part of the EH product range
  • Tool-free mounting
  • Available in overall widths from 22.5 mm ... 90 mm
  • Inflammability class HB acc. to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail or the wall

Key Commercial Data

Orderkey 2202937
Packing unit 10 pc
Sales key ACHCHA -
GTIN 4055626276922
Weight per Piece (excluding packing) 86.680 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close