Electronic housing - ME MAX 22,5 G 2-2 KMGY S868 - 2202750

No picture available

Component housing, color: light gray

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 2202750
Packing unit 100 pc
Sales key ACHABA -
Minimum order quantity 100 pc
GTIN 4055626173979
Weight per Piece (excluding packing) 49.189 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close