Electronic housing - UM 72-PROFIL L10,1CM GY7042 - 2202742

No picture available

Panel mounting base, color: gray

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the UM-BASIC/UM-PRO product range
  • PVC press-drawn section (UM-BASIC) or PA (UM-PRO)
  • Available in individual lengths
  • Available in the overall widths of 72 mm, 108 mm, and 122 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail

Key Commercial Data

Orderkey 2202742
Packing unit 10 pc
Sales key ACHDBA -
Minimum order quantity 10 pc
GTIN 4055626170817
Weight per Piece (excluding packing) 41.600 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close