Electronic housing - HSC-LR 9U FBU - 2202600

No picture available

Component housing

Price:

Overview

Technical data

Approvals

Your advantages

  • Item is from the ME-IO product range
  • Tool-free mounting
  • Available in overall widths from 18.8 mm
  • Inflammability class V0 according to UL 94
  • Front push-in connection technology
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting

Key Commercial Data

Orderkey 2202600
Packing unit 80 pc
Sales key ACHECZ -
Minimum order quantity 480 pc
GTIN 4055626321332
Weight per Piece (excluding packing) 5.180 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close