Electronic housing - BC 71,6 DKL S TRANS WOP S826 - 2202471

No picture available

Housing cover, color: transparent

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Item is from the BC product range
  • Conforms to DIN EN 43880
  • Tool-free mounting
  • Available in overall widths from one to nine width units (17.8 mm ... 161.6 mm)
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail or the wall
  • Optional with bus connector for DIN rail mounting

Key Commercial Data

Orderkey 2202471
Packing unit 10 pc
Sales key ACHBAB -
Minimum order quantity 10 pc
GTIN 4055626123202
Weight per Piece (excluding packing) 10.470 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close