Electronic housing - ME 45 OT-1MSTBO GN S814 - 2202427

No picture available

Component housing, color: green

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the ME product range
  • Tool-free mounting
  • Available in overall widths from 12.5 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional bus connector that is either integrated or mounted on the DIN rail

Key Commercial Data

Orderkey 2202427
Packing unit 10 pc
Sales key ACHAAD -
Minimum order quantity 10 pc
GTIN 4055626091297
Weight per Piece (excluding packing) 28.100 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close