DFMC 0,5/10-ST-2,54 GN - 1717214

The figure shows a 10-pos. version with 20 contacts

PCB connector, number of positions: 10, pitch: 2.54 mm, connection method: Push-in spring connection

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo

Key Commercial Data

Orderkey 1717214
Packing unit 50 pc
Sales key AAADAA -
Minimum order quantity 50 pc
GTIN 4055626480183
Weight per Piece (excluding packing) 5.226 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close