TSPC 5/ 8-STCL-7,62 BK - 1717183

The figure shows a 5-pos. version of the product

PCB connector, number of positions: 8, pitch: 7.62 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Potentials can be easily looped through – ideal for BUS applications
  • Automatic locking and intuitive release through Lock and Release operating lever in contrasting color
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo

Key Commercial Data

Orderkey 1717183
Packing unit 50 pc
Sales key AABCCA -
Minimum order quantity 50 pc
GTIN 4055626479286
Weight per Piece (excluding packing) 70.570 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close