PTS 1,5/10-PH-5,0 BD:1-10SO - 1717176

The figure shows a 10-position version of the product

PCB connector, number of positions: 10, pitch: 5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Largest possible clamping space in a small component size
Logo Logo Logo

Key Commercial Data

Orderkey 1717176
Packing unit 50 pc
Sales key AACGBA -
Minimum order quantity 50 pc
GTIN 4055626460048
Weight per Piece (excluding packing) 6.291 g

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close