Printed-circuit board connector - DFMC 1,5/ 3-ST-3,5 BD:46-45 - 1716676

The figure shows a 10-pos. version with 20 contacts

PCB connector, number of positions: 3, pitch: 3.5 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo

Key Commercial Data

Orderkey 1716676
Packing unit 50 pc
Sales key AAAEAF -
Minimum order quantity 50 pc
GTIN 4055626458120
Weight per Piece (excluding packing) 3.399 g

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close