SMKDSFU 2,5/ 2-5,08HT C-SAMPLE - 1716077

The figure shows a 2-pos. version of the product

PCB terminal block, pitch: 5.08 mm, number of positions: 2, color: black

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
  • The latching on the side enables various numbers of positions to be combined
Logo Logo

Key Commercial Data

Orderkey 1716077
Packing unit 50 pc
Sales key AAACAA -
Minimum order quantity 50 pc
GTIN 4055626435268
Weight per Piece (excluding packing) 5.213 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close