PT 1,5/ 8-PVH-5,0-M BD:50-57 - 1715894

The figure shows a 10-position version of the product

PCB connector, number of positions: 8, pitch: 5 mm, connection method: Screw connection with wire protector, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • Horizontal and vertical connection option for optimum conductor routing
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1715894
Packing unit 50 pc
Sales key AACFAA -
Minimum order quantity 50 pc
GTIN 4055626471419
Weight per Piece (excluding packing) 10.100 g

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close