new

SMD female connectors - FP 1,27/ 26-FH - 1714873

The figure shows a 12-pos. version with 12 contacts

SMD female connector, Nominal current at 20 °C: 1.4 A, Test voltage: 500 V AC, number of positions: 26, pitch: 1.27 mm, color: black, contact surface: Gold, mounting: SMD soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Compact, high-position board-to-board or wire-to-board connectors for space-saving device designs
  • Stacked, coplanar or orthogonal PCB connections enable maximum flexibility in the device
  • Male and female connectors of different height can be combined – for individual PCB spacing of 8 mm ... 13.8 mm
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714873
Packing unit 560 pc
Sales key AADAAA -
Minimum order quantity 560 pc
GTIN 4055626400754
Weight per Piece (excluding packing) 1.900 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close