Feed-through header - GMSTBA 2,5 HC/ 4-G-7,62 RD - 1714833

The figure shows the 5-position version of the product

PCB headers, nominal current: 16 A, rated voltage (III/2): 630 V, nominal cross section: 2.5 mm², number of positions: 4, pitch: 7.62 mm, color: red, contact surface: Tin, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.2 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714833
Packing unit 50 pc
Sales key AABAAA -
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4055626529622
Weight per Piece (excluding packing) 1.800 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close