Feed-through header - GMSTB 2,5/ 4-GF-7,62 AUPA1,3,4 - 1714572

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, rated voltage (III/2): 630 V, Nominal cross section: 2.5 mm², number of positions: 4, pitch: 7.62 mm, color: green, contact surface: Gold, mounting: Wave soldering, Pin layout: Linear pinning, solder pin [P]: 3.2 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714572
Packing unit 50 pc
Sales key AAAFDA -
Minimum order quantity 50 pc
GTIN 4055626370118
Weight per Piece (excluding packing) 3.340 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close