PCB terminal block - SPTAF 1/ 3-5,0-EL MCRD/WH - 1714369

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 16 A, rated voltage (III/2): 320 V, Nominal cross section: 1.5 mm², pitch: 5 mm, number of positions: 3, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multi-color, Pin layout: Linear double pinning, Solder pin [P]: 2.6 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Finger-operated release button for very convenient operation
  • Small component size for applications where space is at a premium
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714369
Packing unit 100 pc
Sales key AAABBA -
Minimum order quantity 100 pc
GTIN 4055626369181
Weight per Piece (excluding packing) 2.000 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close