Printed-circuit board connector - SPC 16/ 4-ST-10,16GY31CP2,3BD - 1712784

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 76 A, rated voltage (III/2): 1000 V, Nominal cross section: 16 mm², number of positions: 4, pitch: 10.16 mm, connection method: Push-in spring connection, color: blue grey, contact surface: Silver

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712784
Packing unit 50 pc
Sales key AABECA -
Minimum order quantity 50 pc
GTIN 4055626319803
Weight per Piece (excluding packing) 31.547 g
Country of origin BG (Bulgaria)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close