PCB connector - MSTBT 2,5/ 4-STF GNTQ BD:Z-B - 1708761

The figure shows a 10-position version of the product

PCB connector, nominal cross section: 2.5 mm², color: turquoise green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 4, Number of rows: 1, Number of positions per row: 4, number of connections: 4, product range: MSTBT 2,5/..-STF, pitch: 5 mm, connection method: Screw connection with tension sleeve, Screw head form: L Slotted, conductor/PCB connection direction: 0 °, Locking clip: - without locking clip, plug-in system: CLASSIC COMBICON, Locking: Screw locking, Assembly: Screw flange, type of packaging: packed in cardboard

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Screwable flange for superior mechanical stability
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708761
Packing unit 50 pc
Sales key AAAFAA -
GTIN 4055626022031
Weight per Piece (excluding packing) 7.526 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

  • Create PDF
  • Recommend
  • Feedback