MCV 1,5/ 3-G-3,81 OG - 1708369

The figure shows the 10-pos. standard item

PCB headers, nominal current: 8 A, number of positions: 3, pitch: 3.81 mm, color: orange, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708369
Packing unit 50 pc
Sales key AAAEDA -
Minimum order quantity 50 pc
GTIN 4046356994231
Weight per Piece (excluding packing) 0.860 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close