(G)MVSTBW 2,5 SET-AH372524 - 1707286

No picture available

Plug component, nominal current: 12 A, number of positions: 0, pitch: 7.5 mm, connection method: Screw connection with tension sleeve, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707286
Packing unit 50 pc
Sales key AAAFBA -
Minimum order quantity 50 pc
GTIN 4046356915649
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close