ZEC 1,0/ 5-ST-3,5 C1 R1,5 AU - 1706906

No picture available

Direct connector, nominal current: 8 A, number of positions: 5, pitch: 3.5 mm, connection method: Spring-cage connection, Color: green, contact surface: Gold

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706906
Packing unit 50 pc
Sales key AAAFMA -
Minimum order quantity 50 pc
GTIN 4046356890076
Weight per Piece (excluding packing) 6.396 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close