MC 1,5/ 3-GF-3,5 P26AUTHRR56 - 1706764

No picture available

Header, nominal current: 8 A, number of positions: 3, pitch: 3.5 mm, color: black, contact surface: Gold, mounting: THR soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706764
Packing unit 470 pc
Sales key AAAECB -
Minimum order quantity 470 pc
GTIN 4046356880213
Weight per Piece (excluding packing) 1.740 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close