Header - MCV 1,5/ 5-G-3,5 GY7035 - 1705342

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, number of positions: 5, pitch: 3.5 mm, color: light gray, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705342
Packing unit 50 pc
Sales key AAAEDA -
Minimum order quantity 50 pc
GTIN 4046356032179
Weight per Piece (excluding packing) 1.001 g
Custom tariff number 85366900
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close