MCD 1,5/ 8-G1-3,81 AU - 1705024

No picture available

Header, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 8, pitch: 3.81 mm, color: green, contact surface: Gold, mounting: Wave soldering



Technical data



Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705024
Packing unit 50 pc
Sales key AAAEFA -
GTIN 4046356750110
Weight per Piece (excluding packing) 9.285 g
Country of origin DE (Germany)


Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.