Printed-circuit board connector - PT 2,5/ 9-PVH-5,0 - 1704233

The figure shows a 10-position version of the product

Plug component, nominal current: 14 A, rated voltage (III/2): 320 V, number of positions: 9, pitch: 5 mm, connection method: Screw connection with wire protector, color: green, contact surface: Tin



Technical data




Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • Different plug-in directions for flexible device designs
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704233
Packing unit 100 pc
Sales key AACFCA -
Minimum order quantity 100 pc
GTIN 4017918994846
Weight per Piece (excluding packing) 15.040 g
Country of origin DE (Germany)


Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.