PCV 6-16/ 3-G1F-10,16 GY - 1704047

The figure shows a 5-pos. version of the product

PCB headers, nominal current: 76 A, number of positions: 3, pitch: 10.16 mm, color: gray, contact surface: Silver, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704047
Packing unit 50 pc
Sales key AABCBA -
GTIN 4046356672832
Weight per Piece (excluding packing) 17.629 g
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close