PCB terminal block - ZFKDSA 4-7,5- 6 GYBD:DC1+ - 1702622

The figure shows a 5-pos. version of the product

PCB terminal block, nominal current: 32 A, nom. voltage: 630 V, pitch: 7.5 mm, number of positions: 6, connection method: Spring-cage connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: gray

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Separate bridge shaft for easily connecting multiple positions to jumpers
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702622
Packing unit 50 pc
Sales key AABBAA -
GTIN 4046356599511
Weight per Piece (excluding packing) 32.193 g
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close