Printed-circuit board connector - MC 1,5/12-G-3,5 OG - 1702571

No picture available

Header, nominal current: 8 A, number of positions: 12, pitch: 3.5 mm, color: orange, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1702571
Packing unit 50 pc
Sales key AAAECA -
GTIN 4046356592864
Weight per Piece (excluding packing) 2.640 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close