Printed-circuit board connector - FK-MCP 1,5/18-ST-3,81 XTS2180 - 1701430

No picture available

Plug component, number of positions: 18, pitch: 3.81 mm, connection method: Push-in spring connection, color: cream, contact surface: Tin



Technical data


Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Operation and conductor connection from one direction enable integration into front of device
  • Quick and convenient testing using integrated test option
Logo Logo

Key Commercial Data

Orderkey 1701430
Packing unit 1
GTIN 4046356072687
Custom tariff number 85366990


Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.