Feed-through header - DFK-MSTB 2,5/ 6-G-5,08 BK - 1701051

The figure shows a 10-pos. version of the product in green

Plug component, nominal current: 12 A, number of positions: 6, pitch: 5.08 mm, connection method: Solder/Slip-on connection, Color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Cable connection on the inside of the device enables flexible positioning of the panel feed-through
  • Free choice – permanent solder connection or standardized slip-on connection
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo

Key Commercial Data

Orderkey 1701051
Packing unit 50 pc
Sales key AAAFJA -
Minimum order quantity 50 pc
GTIN 4046356513623
Weight per Piece (excluding packing) 6.920 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close