Sensor/actuator box - SACB-8Q/4P-L-SC NPN - 1680872

Sensor/actuator box, application: Standard, connection method: QUICKON, 0.34 mm² ... 0.75 mm², number of slots: 8, number of positions: 4, slot assignment: single, status display: yes, npn; master cable connection: Spring-cage connection 180°, shielding: no

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Innovative and time-saving assembly with insulation displacement connection
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1680872
Packing unit 1 pc
Sales key BF3DBC -
Catalog page Page 273 (C_2_2017)
GTIN 4017918171018
Weight per Piece (excluding packing) 267.600 g
Custom tariff number 85366900
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close