AC charging cable - EV-TAG3PK-1AC32A-7,0M-ABL - 1627952

Mobile AC charging cable with Vehicle Connector and Infrastructure Plug, with locking option for U-lock, with protective caps, Type 1, Type 2, IEC 62196-2, SAE J1772, 32 A / 250 V (AC), design line C-Line, cable: 7 m, black, straight, Logo 'ABL Sursum', connection profile: black, handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Mobile AC charging cable with Vehicle Connector and Infrastructure Plug for charging electric vehicles (EV) with alternating current (AC), via type 1 Vehicle Inlets, compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
  • Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
  • Reliable function of the locking lever with additional seal
  • Optional locking option with a U-lock
  • Consistent watertightness prevents water ingress in the cable

Key Commercial Data

Orderkey 1627952
Packing unit 90 pc
Sales key XWBAEE -
Minimum order quantity 90 pc
GTIN 4055626366937
Weight per Piece (excluding packing) 0.000 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close