Socket Outlet - EV-GBM3S-1AC32A-JIANGSU - 1627196

Infrastructure Socket Outlet for charging electric vehicles with alternating current (AC), compatible with Infrastructure Plugs, GB/T, GB/T 20234.2-2015, 32 A / 250 V (AC), Single wires, Length: 0.28 m, Special version with individual ferrules

Price:

Overview

Technical data

Accessories

Downloads

Product Description

Infrastructure Socket Outlet for charging electric vehicles (EV) with alternating current (AC), compatible with GB/T Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Uniform, space-saving installation space of all Phoenix Contact Infrastructure Socket Outlets
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Manual emergency release of the locking actuator
  • Integrated interlock during charging

Key Commercial Data

Orderkey 1627196
Packing unit 1 pc
Sales key XWBADF -
GTIN 4055626318004
Weight per Piece (excluding packing) 0.000 g

PHOENIX CONTACT Ltd

Unit 15C, 930 Great South Road
Auckland 1061

Phone: 0508 474 636
Toll Free (Local)
0508 474 636
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close