AC charging cable - EV-T2M3C-3AC32A-4H-CHARGESTORM - 1627090

AC charging cable with Vehicle Connector, open cable end, with protective cap, Type 2, IEC 62196-2, 32 A / 480 V (AC), Design line D-Line, Cable: 4 m, black, spiraled, Logo 'Chargestorm', Mating face: gray, Handle area: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Key Commercial Data

Orderkey 1627090
Packing unit 1 pc
Sales key XWBAAC -
GTIN 4055626299280
Weight per Piece (excluding packing) 4.110 kg

PHOENIX CONTACT Ltd

21 Bell Road South
Lower Hutt, Wellington

Phone (+64) 4 912 2892
Fax (+64) 4 566 9219
Toll Free (Local)
0508 474 636
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close