Cable connector - RC-12SDN8A80A5 - 1614588

The figure shows the 12-pos. product version with standard contact chamber numbering

Cable connector, straight, shielded: yes, Screw locking, M23, No. of pos.: 12, type of contact: Socket, Crimp connection, cable diameter range: 6.5 mm ... 7.5 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 1614588
Packing unit 20 pc
Sales key ABRAAA -
GTIN 4055626053486
Weight per Piece (excluding packing) 68.100 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close