Coupler connector - RF-16S1N8A9V02 - 1613988

The figure shows the 12-pos. product version

Coupler connector, straight, Screw locking, M23, number of positions: 16, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 6 mm ... 10 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1613988
Packing unit 20 pc
Sales key ABRBCO -
GTIN 4046356443562
Weight per Piece (excluding packing) 109.310 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close