Device connector, front mounting - RF-12S1S8AWV00 - 1613710

Device connector, front mounting, straight, Screw locking, M23, number of positions: 12, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2, shielded: yes

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1613710
Packing unit 20 pc
Sales key ABRBCF -
GTIN 4046356443210
Weight per Piece (excluding packing) 1.000 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close