Sensor/actuator cable - SAC-4P- 2,0-18R/FS SCO RAIL - 1425459

Sensor/actuator cable, 4-position, PE-X halogen-free, black, shielded, free cable end, on Socket straight M12 SPEEDCON, A-coded, cable length: 2 m, For railway applications

Price:

Overview

Technical data

Accessories

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Safety thanks to flame retardancy: PA 6.6 grip and radiation-cross-linked cables satisfy the most stringent requirements
  • Securely locked by special vibration brake
  • Resistant to temperature influences – tested for an extended temperature range and for resistance to temperature shocks
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1425459
Packing unit 1 pc
Sales key BF1CCA -
Minimum order quantity 12 pc
GTIN 4055626401492
Weight per Piece (excluding packing) 124.140 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close