Sensor/actuator cable - SAC-4P-MS/1,0-PUR SH SCO PTC - 1425326

Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, shielded, cable length: 1.5 m, Customer version

Price:

Overview

Technical data

Accessories

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1425326
Packing unit 1 pc
Sales key BF1CJA -
Minimum order quantity 100 pc
GTIN 4055626390512
Weight per Piece (excluding packing) 62.900 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close