Sensor/actuator cable - SAC-4P-M12MR/5,0-600 HD P+F - 1425300

Sensor/actuator cable, 4-position, PP-EPDM halogen-free, gray RAL 7035, cable length: 5 m, Hygienic design, with high-grade steel knurl

Price:

Overview

Technical data

Accessories

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Easy to clean, thanks to the special hygienic design
  • Corrosion protection for all exposed metal parts, thanks to the use of stainless steel type 1.4404
  • Contamination can be detected quickly – thanks to the light color

Key Commercial Data

Orderkey 1425300
Packing unit 1 pc
Sales key BF1CCA -
Minimum order quantity 100 pc
GTIN 4055626388786
Weight per Piece (excluding packing) 140.732 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close