Sensor/actuator cable - SAC-3P-MR/0,6PUR/C-1L-Z 1NLY - 1424049

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, cable length: 0.6 m, Customer version

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Robust valve connector with Zener diode as protective circuit
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1424049
Packing unit 1 pc
Sales key BF1DNA -
Minimum order quantity 15 pc
GTIN 4055626367231
Weight per Piece (excluding packing) 41.660 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close