Sensor/actuator box - SAC-17P-MS/1,5-PUR/SACB-HZ EN - 1423351

Sensor/actuator box, application: Ex, number of slots: 6, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes; master cable connection: Pluggable screw connection 180°, cable length: 1.5 m, shielding: no, Customer version, 17-pos. cable with M12 connection

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Save space: distributor box with double occupancy for two sensors in one slot
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Flexible: distributor box with connector hood for on-site assembly
Logo

Key Commercial Data

Orderkey 1423351
Packing unit 1 pc
Sales key BF3CCD -
Minimum order quantity 10 pc
GTIN 4055626340227
Weight per Piece (excluding packing) 418.000 g
Country of origin PL (Poland)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close