Power cable - SAC-4P- 7,0-31R/M12FSS PE SH - 1421323

As in the figure, but with a black cable

Power cable, 4-position, free cable end, on Socket straight M12 SPEEDCON, S-coded, cable length: 7 m, for AC current up to 12 A/630 V, Customer version

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 630 V AC
  • Protection against incorrect connection using special S-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Our standard: robust halogen-free PUR cable
Logo

Key Commercial Data

Orderkey 1421323
Packing unit 1 pc
Sales key BF1CCP -
GTIN 4055626266534
Weight per Piece (excluding packing) 840.300 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close