Sensor/actuator cable - SAC-3P- 3,0-PUR/M12FS SH WD - 1418511

Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, shielded, cable length: 3 m, Customer version

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1418511
Packing unit 50 pc
Sales key BF1CIA -
Minimum order quantity 50 pc
GTIN 4055626153469
Weight per Piece (excluding packing) 149.600 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close