new

Power cable - SAC-6P-M12MSM/ 1,5-PUR PE - 1414949

Power cable, 6-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, M-coded, on free cable end, cable length: 1.5 m, For AC current up to 8 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 8 A and 630 V AC
  • Protection against mismatching, thanks to special M-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1414949
Packing unit 1 pc
Sales key BF1CGP -
GTIN 4055626035765
Weight per Piece (excluding packing) 250.030 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close