new

Power cable - SAC-6P-M12MRM/ 3,0-PVC PE SH - 1414940

Power cable, 6-position, PVC, Orange (RAL 2003), matt, shielded, Plug angled M12, M-coded, on free cable end, cable length: 3 m, For AC current up to 8 A/690 V

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 8 A and 630 V AC
  • Protection against mismatching, thanks to special M-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads

Key Commercial Data

Orderkey 1414940
Packing unit 1
GTIN 4055626035673
Custom tariff number 85444290

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close