Power cable - SAC-5P- 5,0-PVC/M12FSK PE SH - 1414813

Power cable, 5-position, PVC, Orange (RAL 2003), matt, shielded, Socket straight M12, K-coded, on free cable end, cable length: 5 m, for AC current up to 16 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 16 A and 690 V AC
  • Protection against mismatching, thanks to special K-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads

Key Commercial Data

Orderkey 1414813
Packing unit 1 pc
Sales key BF1CDP -
Catalog page Page 297 (C_2_2017)
GTIN 4055626034478
Weight per Piece (excluding packing) 1,331.790 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close