Switching device combination - WIL-ID-S-868MHZ - 1097085

Similar figure

Sensor-supported evaluation unit, component of the ID-S ice detection system, communication via 868 MHz frequency band as well as Modbus/TCP and PROFINET

Price:

Overview

Technical data

Accessories

Downloads

Sensor - ID-S-S 915 - 1061958

Wireless ice and temperature sensor for wind turbine generators, self-adhesive, for mounting on rotor blades, tower or nacelle, communication with the ID-S-RT 915 wireless receiver via 915 MHz frequency band

Sensor - ID-S-S 868 - 1061959

Wireless ice and temperature sensor for wind turbine generators, self-adhesive, for mounting on rotor blades, tower or nacelle, communication with the ID-S-RT 868 wireless receiver via 868 MHz frequency band

Wireless receiver - ID-S-RT 868 - 1061960

Wireless receiver, RSMA (female) antenna connection, communication with the ID-S-S 868 sensor via 868 MHz frequency band

Wireless receiver - ID-S-RT 915 - 1061961

Wireless receiver, RSMA (female) antenna connection, communication with the ID-S-S 915 sensor via 915 MHz frequency band

Antenna - ANT-OMNI-868-01 - 2702136

Omnidirectional antenna, 868 MHz, gain: 4 dBi, polarization: linear, opening angle: h/v 360°/30°, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clips, ATEX and IECEx approval

Network cable - NBC-MSD/10,0-93E/R4AC SCO - 1407363

Network cable, Ethernet CAT5 (100 Mbps), 4-position, PUR, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 10 m

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close