Switching device combination - WIL-ID-S-915MHZ - 1095656

Similar figure

Sensor-supported evaluation unit, component of the ID-S ice detection system, communication via 915 MHz frequency band as well as Modbus/TCP and PROFINET

Price:

Overview

Technical data

Accessories

Downloads

General data

Weight 10.3 kg
Degree of protection IP54
Protection class I
Back to top

Housing

Housing material
RAL color 7035
Back to top

Ambient conditions

Ambient temperature (operation) -25 °C ... 50 °C
Air pressure (operation) 70 hPa ... 106 kPa (up to 3000 m above mean sea level)
Permissible humidity (operation) ≤ 95 % (at 25 °C, non-condensing)
Back to top

Dimensions

Outer dimensions: width, height, depth 300 mm x 400 mm x 210 mm
354 mm x 467 mm x 210 mm (With wall mounting brackets and connections)
Back to top

Technical characteristics

Nominal power 30 W
Nominal current IN 0.13 A
Nominal voltage UN 230 V AC (50 Hz)
Control voltage 24 V DC
Nominal current control voltage 1.25 A
Recommended backup fuse for 230 V AC 6 A (Characteristic B, 1-pos.)
Recommended backup fuse 6 A (Characteristic B, 1-pos.)
Frequency range 902 MHz ... 928 MHz (typical: 915 MHz)
Back to top

Classifications

eCl@ss

eCl@ss 10.0.1 27142422
eCl@ss 8.0 27142422
eCl@ss 9.0 27142422
Back to top

ETIM

ETIM 5.0 EC000268
Back to top

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close